WinCC flexible - SIEMENS SCE - Siemens  |   12/02/2008 7:49 AM  
Hide Images  |  Print
Eyecatcher SCE
SIMATIC WinCC flexible Trainer Package


Flexibility in all applications

SIMATIC WinCC flexible is the innovative HMI software under Windows 2000 / XP for all applications in a plant-floor environment. The engineering software allows the integrated configuration of all Windows-based SIMATIC HMI Operator Panels, from smallest Micro Panel to PC solution.

WinCC flexible Runtime offers basic HMI functionality on PC – including event signalling and logging system – at an attractive price, and can be selectively expanded as needed by means of options. The runtime functions available on the SIMATIC HMI Operator Panels depend on the device class. Existing ProTool projects can be transferred with full compatibility or converted, guaranteeing SIMATIC ProTool users investment security.

SIMATIC WinCC flexible Trainer Package Basic
Classroom License for 6

6x WinCC flexible 2005 Advanced
6x WinCC flexible 2005 Runtime 128 PowerTags
6x WinCC flexible/Archives + Recipes for WinCC flexible Runtime

System prerequisite:   Windows 2000 PRO, XP PRO
Order No.:   6AV6613-1BA01-0AS0

Upgrade SIMATIC WinCC flexible Trainer Package Basic
Classroom License for 6

2004 => 2005
6x WinCC flexible 2005 Advanced
6x WinCC flexible 2005 Runtime 128 Power Tags
6x WinCC flexible / Archives + Recipes for WinCC flexible Runtime

System prerequisite:   Windows 2000 PRO, XP PRO
Order No.:   6AV6613-1XA01-1CS0

SIMATIC WinCC flexible Trainer Package Sm@rt Option for PC
Classroom License for 6

6x WinCC flexible / Sm@rtAccess for WinCC flexible Runtime
6x WinCC flexible / Sm@rtService for WinCC flexible Runtime

System prerequisite:   Windows 2000 PRO, XP PRO
Order No.:   6AV6618-7AD01-0AS0

SIMATIC WinCC flexible Trainer Package Sm@rt Option for Panel
Classroom License for 6

6x WinCC flexible / Sm@rtAccess for SIMATIC Panel
6x WinCC flexible / Sm@rtService for SIMATIC Panel

System prerequisite:   Windows 2000 PRO, XP PRO
Order No.:   6AV6618-7AB01-0AS0