STEP 7 Professional Edition - SIEMENS SCE - Siemens  |   12/02/2008 8:02 AM  
Hide Images  |  Print
Eyecatcher SCE
SIMATIC STEP 7 Trainer Package
Classroom License for 12



For vocation schools, Colleges and Universities, non commercial research institutions, non commercial training departments and not for in-house vocational training departments!

For use only in schools and non-commercial training facilities, the SIMATIC STEP 7 Trainer Package is available under favorable terms and conditions as classroom license for 12.

It supports the user in all phases of the process for the development of automation solutions, e.g.:
  • Setting up and managing projects
  • Configuring and assigning parameters for hardware and communication
  • Symbol management
  • Developing programs for SIMATIC S7 target systems
  • Loading programs on target systems
  • Testing the automation system
  • iagnostics for system failures

The SIMATIC STEP 7 Trainer Package consists of:
  • The STEP 7 basic package with the field-tested programming languages LAD, FBD and STL,
  • S7-GRAPH for graphical programming of sequencers
  • S7-SCL, the high-level language for coping with even the most complex tasks
  • S7-PLCSIM for offline simulation of the automation solution
  • S7-HiGraph, the state graph programming software, and
  • SIMATIC STEP 7 Software for Students.

The SIMATIC STEP 7 Trainer Package thus contains all programming languages compliant with the international IEC 61131-3 Standard. This cross-company standard contributes significantly to savings in engineering software. The SIMATIC STEP 7 Trainer Package makes it possible to configure and program both the PLC-based SIMATIC S7 and C7 controllers and SIMATIC WinAC, the controller for PC-based automation, leaving the user free choice of a hardware platform as well as use of the same software for hybrid configurations.

The delivery scope of the SIMATIC STEP 7 Trainer Packages includes the SIMATIC STEP 7 Software for Students homework software (for pupils and students). This software contains the full version of the STEP 7 core software as well as the S7-PLCSIM simulation software, limited to 120 days. This allows pupils and students to write and test their application programs at home on their PCs without the need for a controller.

Trainer Package 2006

12x SIMATIC STEP 7 Professional 2006

STEP 7 V5.4
S7-GRAPH V5.3 + SP2
S7-SCL V5.3 + SP1
S7-PLCSIM V5.3 + SP1

12x S7-HiGraph V5.3

60x Software for Students 2006
SIMATIC STEP 7 Professional 2006
(limited to 365 days)

STEP 7 V5.4
S7-GRAPH V5.3 + SP2
S7-SCL V5.3 + SP1
S7-PLCSIM V5.3 + SP1

System prerequisite:   Windows 2000 PRO, XP PRO, Server 2003
Order No.:   6ES7814-8CC00-4YA5

Upgrade Trainer Package 2006

Same contents as Trainer Package 2006, above

Direct upgrade of V5.x possible. upgrade of V3.x and V4.x also possible only with the aid of the authorization hotline, +49 (0) 180 50 50 222

System prerequisite:   Windows 2000 PRO, XP PRO, Server 2003
Order No.:   6ES7814-8CC00-4YE5

Trainer Package 02/2003

12x SIMATIC STEP 7 Professional Edition 12/2002

STEP 7 V5.2
S7-GRAPH V5.2 + SP1
S7-SCL V5.1 + SP4
S7-PLCSIM V5.2

12x S7-HiGraph V5.2

48x Software for Students 02/2003

STEP 7 V5.2 (limited to 120 days)
S7-PLCSIM V5.2 (limited to 120 days)

System prerequisite:   Windows 95, 98SE, ME, NT4.0, 2000 PRO, XP PRO
Order No.:   6ES7810-8CC06-4YX0

Upgrade Trainer Package 02/2003

Same contents as Trainer Package 02/2003, above

Direct upgrade of V5.x possible. Upgrade of V3.x and V4.x also possible only with the aid of the authorization hotline, +49 (0) 180 50 50 222

System prerequisite:   Windows 95, 98SE, ME, NT4.0, 2000 PRO, XP PRO
Order No.:   6ES7810-8CC06-4YX4