SIMATIC CP 343-1 Advanced Trainer Package
CP 343-1 Advanced The way to the Internet for SIMATIC S7-300
 - Connecting the SIMATIC S7-300 to Industrial Ethernet
- 10/100 Mbit/s Full/Half Duplex connection with Autosensing
- Connection via RJ45
- Multiprotocol operation of protocols TCP/IP and UDP
- Keep Alive function
- Communication services:
- Transport protocols TCP/IP and UDP:
- Multicast with UDP
- PG/OP communication:
- Cross-network PG/OP communication thanks to S7 routing
- S7 communication
- S5-compatible communication
- IT communication:
- HTTP communication permits access to process data over Web browser
- FTP communication enables program-controlled FTP Client communication
- Access to data blocks over FTP Server, data handling of own file system over FTP, e-mail
- IP address allocation over DHCP, simple PC tool or over program block per HMI (in pure Server mode)
- IP address-based access protection
- Teleprogramming and initial commissioning over the network
- Synchronization of the CPU clock using NTP or SIMATIC method
- Integration in network management systems with the support of SNMP V1 MIB-II
The SIMATIC CP 343-1 Advanced offers you the following benefits:
- Protection against accidental access to data over IP addresses without passwords
- Access to process information (password-protected) with standard Web browser, causing software costs to be allotted to the Client side
- File system as price-efficient mass storage for data, log files and statistics
- Simple universal interfacing of the PLC to various computers over FTP
- Worldwide and local transmission of event-controlled messages over IT communication paths with e-mail
- Simple diagnostics even without STEP 7 thanks to Web-based diagnostics via Web browser or SNMP
- Direct integration of S7-300 even in complex plants over 100 Mbit/s Industrial Ethernet
- Teleprogramming also possible over the telephone network (e.g. ISDN) thanks to the WAN characteristic of TCP/IP
- Own module for various applications:
PG/PC, HMI systems, SIMATIC S5/S7 (high-priority) and IT communication
- Setting own IP parameters without STEP 7 (e.g. in series machines)
- Plant-wide time synchronization using NTP or SIMATIC method
With CD-Rom "Demo system Release 09/2003 Web-based automation with SIMATIC S7"
Contents of the CD-Rom:
- Communication partners and automation tasks
- Solution with open standards
- Hardware and software components
- Example: Small hydro-electric power plant
- Function mechanisms
- The WAN network
- Monitoring and controlling with Java
- Support and additional sources of information
SIMATIC CP 343-1 Advanced Trainer Package |

1x SIMATIC CP 343-1 Advanced
1x CD-Rom "Demo system Release 09/2003 Web-based automation with SIMATIC S7"
1x CD-Rom "PROFINET The open Industrial Ethernet Standard" (Version 11/2005)

|
|
|