| Software for Students - SIEMENS SCE - Siemens | 12/02/2008 8:06 AM | ||
Hide Images |
Print
|

|
SIMATIC STEP 7 Software for Students Runtime-Single License For use only for pupils and students for the purpose of self-study at home!
Can be ordered only through vocation schools, Colleges and Universities, non commercial research institutions, non commercial training departments and not from in-house vocational training departments in question is already using a SIMATIC STEP 7 Trainer Package!The SIMATIC STEP 7 Software for Students homework software is available under favorable terms and conditions as a single license only for pupils and students for the purpose of self-study at home. With this homework software, pupils and students can write and test their application programs at home on their PCs without the need for a controller. The SIMATIC STEP 7 Software for Students can also be re-ordered individually once the 120/365 days to which the 48/60 homework licenses from the STEP 7 Trainer Package have expired. It may not be used for classroom teaching, but only by pupils and students at home. The SIMATIC STEP 7 Software for Students consists of:
|