STEP 7 Software for Training - SIEMENS SCE - Siemens  |   12/02/2008 8:14 AM  
Hide Images  |  Print
Eyecatcher SCE
SIMATIC STEP 7 Software for Training
Single License


For vocational school, Colleges and Universities, in-house vocational training departments, non commercial research institutions and non commercial training departments!

The SIMATIC STEP 7 Software for Training package is available under favorable terms and conditions as a single license for use in schools and in-house training facilities.

It supports the user in all phases of the process for the development of automation solutions, e.g.:
  • Setting up and managing projects
  • Configuring and assigning parameters for hardware and communication
  • Symbol management
  • Developing programs for SIMATIC S7 target systems
  • Loading programs on target systems
  • Testing an automation system
  • Diagnostics for system failures

The SIMATIC STEP 7 Software for Training consists of:
  • The STEP 7 basic package with the field-tested programming languages LAD, CSF and STL
  • S7-GRAPH for the graphical programming of sequencers
  • S7-SCL, the high-level language for coping with even the most complex tasks, and
  • S7-PLCSIM for offline simulation of the automation solution.

SIMATIC STEP 7 Software for Training thus contains all programming languages compliant with the international IEC 61131-3 Standard. This cross-company standard contributes significantly to savings in software engineering. SIMATIC STEP 7 Software for Training makes it possible to configure and program both the PLC-based S7 and C7 controllers and WinAC, the controller for PC-based automation, leaving the user free choice of a hardware platform as well as use of the same software for hybrid configurations.

Software for Training 2006

1x SIMATIC STEP 7 Professional 2006

STEP 7 V5.4
S7-GRAPH V5.3 + SP2
S7-SCL V5.3 + SP1
S7-PLCSIM V5.3 + SP1

System prerequisite:   Windows 2000 PRO, XP PRO, Server 2003
Order No.:   6ES7810-5CC10-4YA5

Software for Training 02/2003

1x SIMATIC STEP 7 Professional Edition 12/2002

STEP 7 V5.2
S7-GRAPH V5.2 + SP1
S7-SCL V5.1 + SP4
S7-PLCSIM V5.2

System prerequisite:   Windows 95, 98SE, ME, NT4.0, 2000 PRO, XP PRO
Order No.:   6ES7810-8CC08-4YX0