SIMIT SCE Trainer package (12/1) - SIEMENS SCE - Siemens  |   12/02/2008 7:44 AM  
Hide Images  |  Print
Eyecatcher SCE
SIMIT SCE Trainer Package
Classroom License for 12 (network mode)



For vocational school, Colleges and Universities, in-house vocational training departments, non commercial research institutions and non commercial training departments!

Totally redesign your laboratory – SIMIT SCE belongs to the innovative generation of IT solutions from Siemens which exploits the enormous potential of modern computer simulation for educational purposes.

On the one hand, you can test your PLC program using simple models on twelve workstations at the same time. On the other, virtually any complex process or industrial sequences can be emulated in SIMIT and entire plants simulated on PC – the laboratory of the future.

For quick assimilation, eight complete, modifiable sample exercises are included as part of the package. New exercises can be easily developed, exported, and read into other SIMIT SCE stations. There are no limits on creativity. SIMIT SCE makes everything as easy for you as possible. As in Windows applications, all important functions in SIMIT SCE are only a mouse-click away. To create a new exercise, simply take the required blocks from the preprogrammed, pretested block libraries and link up to a virtual plant. Thanks to the intelligent "Fast I/O interface", SIMIT SCE links up automatically to the real PLC either with S7-PLCSIM or over the MPI interface.

SIMIT SCE Trainer Package
Classroom License for 12 (network mode)

- 1 SIMIT SCE simulation package
- 1 netwaork dongle with 11 licenses + 1 single dongle

Easy creation of virtual plants on PC using existing libraries and testing of PLC programs directly on the simulator.
Package includes 8 modifiable sample tasks.

Simulation <=> SIMATIC link at the push of a button
- MPI spftware interface link to the real PLC
- PLCSIM software interface (suitable for PLCSIM version V5.0 SP1, Hotfix2 or a newer version)

System prerequisite:   Windows 2000, XP (all PCs networked over TCP/IP)
Order No.:   9AP1414-2AA10