Training material - SIEMENS SCE - Siemens  |   12/02/2008 7:37 AM  
Hide Images  |  Print
Eyecatcher SCE
Training material


The training material introduces you to modern programming techniques for automation systems. It provides detailed information about the major aspects of an automation solution, from installation, programming, and commissioning to operation and monitoring, as well as networking via PROFIBUS and AS-Interface.

It explains how to operate, parameterize, and configure innovative automation systems and can be used as a tool for hands-on instruction. The knowledge gained can be used and developed in practical exercises. The exercises are performed on a SIMATIC S7-300 programmable controller or the PC-based automation solution SIMATIC WinAC.

The training material is suitable for teaching schedules in Germany, Austria, Switzerland, Italy, France and Spain.

The material is subdivided into autonomous modules for the various topics, which can be customized according to the reader's knowledge.