Weighing Technology - chemicals - Siemens  |   12/02/2008 9:23 AM  
Hide Images  |  Print

Weighing the benefits of consistent, end-to-end solutions





Related Links

SIWAREX

SIMATIC Portal

Operation & Maintenance Services

Modern weighing systems do much more than simply measure force, momentum or weight. They also monitor and control a wide variety of production processes, and help ensure transparency for level measuring, for example, or in extremely aggressive environments.

Siemens' range of weighing systems covers the needs of the entire chemical industry. Our gravimetric sensors, for example, enable high-quality measurements and applications in critical areas requiring calibrated precision. We use only stainless steel in manufacturing all our standard weighing cells and mounting parts; for use in hazardous areas, only weighing cells and protected active barriers with ATEX certification are used. These barriers require no configuration and allow line lengths of over 500 meters while meeting all calibration requirements. In addition, all SIWAREX weighing processors can be seamlessly integrated in the SIMATIC environment.

Your operation will benefit from all the advantages of precise, highly available weighing technology, and from the synergies that our comprehensive automation concept offers: easy and simple integration, comprehensive process control, and consistent, end-to-end project planning and programming throughout.