SIMATIC Factory Safety - Safety Integrated - Siemens  |   11/24/2009 9:28 PM  
Hide Images  |  Print
www.siemens.com/f-cpu
Automation systems

SIMATIC Safety Integrated for Factory Automation

Safety systems provide the highest level of safety for humans, machines and environ­ment. They are used to prevent accidents and damage resulting from a fault or mal­function.

The safety SIMATIC controllers (SIMATIC Safety Integrated) monitor themselves, detect faults autonomously and immediately change into or remain in a safe mode when a fault occurs. They are optimized for use in production engineering and provide air-tight safety for all its many facets.


 Web-based training SIMATIC Safety Integrated
Get to know the application of safety technology, hardware configuration and safety program by the web-based training of SIMATIC Safety Integrated.

E-Learning for SIMATIC Safety Integrated

 Extension until 30 September 2010:
Promotion Package SIMATIC Safety Integrated
Just make a start, save costs, and secure your profit.
Profit from a price saving up to 26 % compared with purchasing the individual components at your customer price.

To the Promotion Package

 Further Information
Brochure SIMATIC Safety Integrated