SIS - Safety Instrumented Systems - Process Safety - Siemens  |   11/24/2009 8:12 AM  
Hide Images  |  Print

SIS - Safety Instrumented Systems
Sichere und fehlertolerante Systeme

A Safety Instrumented System (SIS) is an independent system composed of sensors, logic solvers (e.g. controllers), and final control elements for the purpose of taking the process to a safe state when pre-determined conditions are violated.

For more than 25 years, Siemens has been a reliable industry partner providing first-class automation solutions for process safety – in a wide range of applications, such as:

Emergency and Process Shutdown systems (ESD/PSD)
  according to  IEC 61511, S84
Burner Management systems (BMS)
  according to EN298, NFPA 85
Fire & Gas applications (F&G)
  according to EN 54, NFPA 72

SIMATIC Safety Integrated for Process Automation is a comprehensive product range of safe, fault-tolerant and high-available products for the process industries. All components of the system are certified by TÜV to IEC 61508 SIL 3, providing the highest level of safety required for process applications.

SIMATIC Safety Integrated
detailed view

Highlights of Process Safety with SIMATIC Safety Integrated for Process Automation
Tight integration with SIMATIC PCS 7 DCS reduces engineering time, improves operational efficiency and lowers overall maintenance costs.
Flexible Modular Redundancy™ provides scalable, cost-effective solutions that allow you to implement multiple levels of fault-tolerance exactly where it is needed for your application.
Integrated Safety-fieldbus technology enables certified failsafe and fault-tolerant communications between CPUs, distributed safety I/O and even safety-rated process instruments.
Safety lifecycle engineering tools significantly reduce engineering, commissioning and maintenance efforts while automating compliance with IEC 61511.

Certificate for S7-F Systems (S7-400FH)
TÜV certificate TÜV report
TÜV annex (S7-400FH) TÜV annex (SIMATIC Safety Matrix)