Two-hand Operating Consoles
The Answer to Increased Hazard Potential
Whether on presses, punching machines, print or paper processing machines: wherever it is important to keep the operator's hands away from hazardous area to prevent risk of injury, the 3SB3 two-hand operating console is the first choice.
The advantages at a glance
 Extremely sturdy metal design – for use in the harshest environments
 Metal design can be retrofitted with AS interface connection
 Can be delivered with control devices factory fitted, ready for connection
 Can be mounted on a wall or on a stand
 SIRIUS Safety Integrated design for fail-safe applications |