Cable-operated Switches - Commanding and Signaling with SIRIUS - Siemens  |   11/23/2008 0:30 PM  
Hide Images  |  Print

Cable-operated Switches

Every Situation under Control


Paper jams in printing presses, overloads on conveyors, hazardous moments on production lines or in packaging machines: the 3SE7 cable-operated switch is used wherever extensive areas such as conveyor belts or supply systems have to be monitored.
Distances of up to 100 m can be secured by just one switch. With the cable-operated switch, you are immediately in control of the situation.
The advantages at a glance
Control and E-Stop functions are always within immediate reach
Complete system for every requirement and for routing up to 2 x 50 m in length
Simple unlatching
Fail-safe applications with SIRIUS Safety Integrated
Long-distance signal display using innovative LED technology: Visibility over 50 m!
Cable-operated switches without latching and with latching in accordance with EN ISO 13850 – complete E-Stop function with positive opening contacts