Repeaters - AS-Interface - Siemens  |   11/23/2008 11:05 AM  
Hide Images  |  Print

Repeaters

The AS-Interface Repeater is used to extend the expansion of an AS-Interface segment by 100m. Several repeaters can be switched in parallel, or up to 2 repeaters in series, enabling the maximum expansion of an AS-Interface network to be increased from normally 100m to as much as 500m or in combination with the Extension Plug up to 600m. The repeater has the same design as the housing of the AS-Interface compact modules K45, which are particularly easy to use and boast the proven high degree of protection.