Analyzers - AS-Interface - Siemens  |   11/23/2008 11:08 AM  
Hide Images  |  Print

Analyzers

The new AS-Interface Analyzer is the ideal supplement to locally troubleshoot AS-Interface networks. The quality and function of an AS-Interface network can be completely checked and the network can be more quickly commissioned using the Analyzer.
This device can be also be used to check an AS-Interface network in the form of preventive maintenance therefore significantly reducing service times and downtimes. Simple and transparent analysis can be carried-out using the AS-Interface Analyzer without requiring detailed special know-how.
 
Advantages at a glance
Short maintenance and down times due to preventative analyses
Systematic commissioning and documentation of the plant state through automatically created test reports
Easy remote diagnostics through the sending of all settings by e-mail
Detailed plant diagnostics by means of comprehensive view filters and trigger functions with physical inputs and outputs