Power Supply Units - AS-Interface - Siemens  |   11/23/2008 11:16 AM  
Hide Images  |  Print

Power Supply Units

AS-Interface power supplies are an integral component of the AS-Interface network. They generate a regulated 30V DC with a high degree of stability and low residual ripple. They are used to supply the electronics of the AS-i network – i.e. AS-i modules and the master as well as the connected sensors. Through the integrated data coupling, the power supplies reliably isolate data and power that are simultaneously transferred along the AS-i cable.