| Communication Modules - AS-Interface - Siemens | 11/23/2008 0:28 PM | ||
Hide Images |
Print
|
Communication ModulesCommunication modules for mounting on printed-circuit boards with degree of protection IP00 allow individual solutions for 4I/4O or 4I applications to be implemented. These modules can be integrated in many ways. Upright and horizontal mounting using conventional solder-pin connections as well as communication modules suitable for mounting with user-friendly card edge board-to-board direct connectors for simple plug-in connections. |