SlimLine Modules - AS-Interface - Siemens  |   11/23/2008 11:41 AM  
Hide Images  |  Print

SlimLine Modules S22,5 and S45

The "SlimLine" series of modules with degree of protection IP20 are just 22.5 mm wide and free up space in electrical cabinets and in distributed local enclosures. Standard sensors/actuators can be connected using screw or spring-loaded terminals. The modules can either be mounted on a mounting rail or screwed in place using the appropriate accessories. SlimLine modules have LEDs at the front to indicate the state of the device.
S45 cabinet modules are also available in compliance with AS-i Spec. 3.0 with 4 inputs and 4 outputs. This means that 248 inputs and also 248 outputs can be operated in an AS-Interface network under a Spec. 3.0 master.