| 3SB3 Pushbuttons and Indicator Lights - AS-Interface - Siemens | 11/23/2008 11:20 AM | ||
Hide Images |
Print
|
3SB3 Pushbuttons and Indicator Lights
3SB3 command devices with AS-Interface are fully communications-capable. They
can be connected to AS-Interface with minimum wiring time/costs using the integrated
AS-Interface module for 4I/4O. The illuminated command devices are supplied via
the AS-Interface cable. |