| IE/AS-i LINKs PN IO - AS-Interface - Siemens | 11/23/2008 11:27 AM | ||
Hide Images |
Print
|
IE/AS-i LINKs PN IO The
IE/AS-i LINKs PN IO are a PROFINET IO device (according to IEC 61158) and AS-i
master (according to AS-i Spec. 3.0 according to EN 50 295 and IEC 62026-2).
This permits data to be transparently accessed at AS-Interface from Industrial
Ethernet. It is either available as single or double master and is therefore
ideally suited for distributed architectures and to connect an AS-Interface network
to higher-level bus systems.
Two versions of the IE/AS-i LINK PN IO are available:
Device with one AS-Interface
segment (single master)
Device with two AS-Interface segments (double master)
Advantages at a
glance
Wireless connection to Industrial Ethernet for problem-free
integration of
Convenient TIA linking of AS-Interface
Additional Ethernet port permits Web interface diagnostics,
reduces the number of external switch ports, and permits use in linear structures
without additional switches
Complete commissioning and diagnostics on site without additional
tools, and with low time requirements
Convenient commissioning and diagnostics using free standard
tools
Use of high quantity frameworks thanks to AS-i double master
Independence of the two AS-i segments on the double master
offers high plant availability
|