3SF1, 3SF3 Position Switches - AS-Interface - Siemens  |   11/23/2008 0:00 PM  
Hide Images  |  Print

Position Switches with ASIsafe

SIRIUS detection devices are the ideal basis for networked systems within your plant. The individual components can be easily integrated into the AS-Interface network. The reason is clear: All components are fully compatible according to IEC 62026-2 with the standard AS-Interface components such as master, slaves, power packs, etc., and can be operated jointly on the yellow AS-Interface cable. We can provide you with all the components you require for establishing a safe AS-Interface network.
Our new generation of switches facilitates fast and easy connection to the AS-i network, since:
The entire ASIsafe electronics are integrated in the enclosure
Connection to the AS-Interface system is via the M12 connector
Direct integration of the safety position switch with tumbler into the AS-i network means that the data cable has a current requirement of just ≤ 170 mA