| Devices for PROFIBUS DP - Component Based Automation - Siemens | 11/23/2008 11:42 AM | ||
Hide Images |
Print
|

| Devices for PROFIBUS DP Continue to use PROFIBUS devices unchanged Siemens has developed network transitions between Industrial Ethernet and PROFIBUS with PROFINET proxy functionality. This allows all PROFIBUS devices (standard slaves and intelligent devices) to be integrated unchanged into PROFINET communications on Ethernet. Large selection of PROFIBUS devices Nothing has been changed on the present PROFIBUS DP protocols and profiles. That's why all PROFIBUS DP standard slaves and SIMATIC S7 intelligent slaves can participate in communications over PROFINET. They are connected to Ethernet communications by means of the proxy functionality in the DP Master. The following devices are available:
Integrating drives The following products can currently be used for integrating drives:
Technical data and order information in the Catalog and Online ordering system
|