Cranes - Industrial Automation and Control - Siemens  |   11/24/2009 10:55 AM  
Hide Images  |  Print
Cranes Overview
  Siemens supplies crane drive technology for every industry sector. For more than 50 years our drives and controls have been in operation in terminals, steel works, power stations and shipyards, boosting productivity and ensuring the highest flexibility and reliability.

 

 

Crane Solutions
Ports & Terminals
Industry
Recent Reference: DP World - Melbourne & Brisbane
Crane type: Ship-To-Shore
OEM: ZPMC, PR China
Year of delivery: 4 cranes 2007

Specifications:
- Hoist: 85/19 T,  90/180 m/min, AC motor 2x 655 kW
- Trolley: 240 m/min, AC motor 4x 80 kW
- Boom: t=5 min, AC motor 220 kW
- Gantry: 45 m/min, AC motors 20 18 kW
Equipped with:
- AC vector controlled master drives with 3x parallel AFE
- SIMATIC S7  400 automation
- SICMA Crane Management System  with remote CMS PC
Location:
- 2x  West Swanson Dock - Melbourne
- 2x Fisherman Islands Terminal - Brisbane

read more

Recent Reference: Patrick - Melbourne, Sydney, Brisbane & Fremantle
Crane type: Ship-To-Shore
OEM: ZPMC, PR China
Year of delivery: 7 cranes 2006

Specifications:
- Hoist: 83/18 T, 75/150 m/min, AC motor 2x 645 kW
- Trolley: 210 m/min, AC motor 4x 75 kW
- Boom: t=5 min, AC motor 220 kW
- Gantry: 50 m/min, AC motors 20x 20 kW
Equipped with:
- AC vector controlled drives with AFE
- SIMATIC S7 automation
- Citect Crane Management System
- Touchmatic-HIPAC semi-automatic positioning system
Location:
- 2x East Swanson Dock - Melbourne
- 2x Port Botany - Sydney
- 2x Fisherman Islands Terminal - Brisbane
- 1x Fremantle

read more

Recent Reference: P&O Ports - Melbourne, Sydney, Brisbane
Crane type: Ship-To-Shore
OEM: ZPMC, PR China
Year of delivery: 3 cranes 2005

Specifications:
- Hoist: 57/16 T, 75/150 m/min, AC motor 2x 425 kW
- Trolley: 210 m/min, AC motor 4x 58 kW
- Boom: t=5 min, AC motor 160 kW
- Gantry: 50 m/min, AC motors 16x 16 kW

Equipped with:
- AC vector controlled drives with AFE
- SIMATIC S7 automation
- SICMA Crane Management System
- Touchmatic-HIPAC anti-sway system
Location:
- WST (West Swanson Terminal - Melbourne)
- PBT (Port Botany Terminal - Sydney)
- FIT (Fisherman Islands Terminal - Brisbane)

Reference: Ports of Auckland, New Zealand
Crane type: Ship-To-Shore
OEM: ZPMC
Year of delivery: 2 cranes, 2002

Specifications:
- Hoist: 60/15/70 T, 70/150/49 m/min, motor 2x710 kW
- Trolley: 240 m/min, motor 1x315 kW
- Boom: t=5 min, 200 kW
- Gantry: 45 m/min, 16x22 kW

Equipped with:
- AC vector controlled drives
- SIMATIC S7 automation
- SICMA Crane Management System
- HIPAC anti-sway system
Ports of Auckland, New Zealand
Contact our cranes specialist
 

Stuart Atkin
Tel: +61 (3) 9721-7067
Fax: +61 (3) 9721-7650
E-mail: Stuart.Atkin@siemens.com

 

Crane Service
 




A&D Service