 The new OP73 is now available!The OP73 is a low end graphics capable operator panel for the S7 PLC family. It provides a large number of HMI functions in a compact housing for smaller HMI tasks. It is also the successor product for the successful OP3.Overview
- New low end graphical operator panel
- Onboard interface for PPI/MPI networking to S7-200/300/400 controllers
- Configurable with WinCC flexible Compact 2004 SP1 or higher
FeaturesThe OP73 offers new low end graphical possibilities. An overview of some of the highlights:
- 3" monochrome graphical display
- Completely smooth front
- Compact space saving design (same installation cutout as OP3)
- Support of different font sizes
- 5 online languages, including Cyrillic and Asian
- New functions within the scope of the WinCC flexible configuration software
- WinCC Flexible 2004 SP1 or higher is required
- WinCC Flexible Compact, Standard and Advanced can be used
- WinCC Flexible 2004 users can update to SP1 free of charge via internet download at:
Service Pack 1 for WinCC Flexible 2004
- WinCC Flexible 2004 SP1 Compact, Standard and Advanced users need a free of charge Hardware Service Pack to configure the TP177A. This can be downloaded from:
http://www.siemens.com/wincc-flexible-hspOP3
- OP3 projects in Protool can be easily converted to WinCC Flexible
Technical Details
Display Resolution (Pixels) Colours MTBF of Backlight at 25 °C |
3" LCD 160 x 48 Monochrome (yellow-green) 100,000 hrs |
Control Elements Function Keys (programmable) System Keys Alpha/numerical input |
Membrane keyboard 4 function keys 8 system keys Yes/Yes (via cursor keys) |
Memory Usable memory for application data |
Flash/RAM 5256kB |
| Interfaces, integrated |
1 x RS 485 (9-pin) |
| PLC Connection | SIMATIC S7- 200/300/400, WinAC |
Power Supply Power Consumption at 24 V | DC 24 (20.4 V to 28.8 V) max. 0.1 A |
| Degree of Protection | IP65 (Front), IP20 (Back) NEMA4, NEMA12 |
| Certifications | CE, C-Tick, CSA, cULus FM (in preparation) |
Dimensions [mm] Faceplate W x H Mounting Cutout W x H | 154 x 84 138 x 68 |
| Weight | approx. 0.3 kg |
Environmental Conditions
Temperature
Operation (vertical Installation) Operation (angled Installation up to 35 °) Transport/Storage
Humidity | 0 to +50 °C 0 to +40 °C -20 to +60 °C
max. 90 %; no Condensation |
Ordering Data
| Description | Part Number |
| OP73 Operator Panel | 6AV6 641-0AA11-0AX0 |
| Accessories | |
| WinCC Flexible 2004 Compact | 6AV6 611-0AA01-0AA0 |
| Configuration cable (PPI/RS232) | 6ES7 901-3CB30-0XA0 |
| OP73 / OP77 Device Manual | 6AV6 691-1DA01-0AB1 |
| HMI panel documentation CD | 6AV6 691-1SA01-0AX0 |
OP73 Service Pack (mounting seal, clamps, power connector) | 6AV6 671-1XA00-0AX0 |
| Starter Kit | |
OP73 starter kit Includes: OP73, WinCC Flexible Compact, documentation CD, MPI Cable (PLC to panel), PC/PPI Cable (configuration), Voucher for 1 year Software Update Service for WinCC Flexible Compact | 6AV6 651-1AA01-0AA0 |
Further InformationFor more information on the OP73 and other SIMATIC HMI panels, please visit:
www.siemens.com/panels
or contact
iac.sales.au@siemens.com.
|