The new Mobile Panel 277 is now available!
The SIMATIC Mobile Panel 277 with 8" TFT/64K-color touchscreen - which has received the iF Award 2006 - is expanding the family of the SIMATIC Mobile Panels by a device that offers the advantages of a Mobile Panel also to the 270 series performance class.

The Mobile Panel 277 will be offered in the three equipment versions already familiar from the Mobile Panel 177, and as a matter of principle supports PROFINET and PROFIBUS. The selection of the desired communication bus takes place by selecting the corresponding cable and respective connection box. For this, all cables and connection boxes already released for the Mobile Panel 177 are available.
Overview
The new device makes available the advantages of a Mobile Panel also to the 270 series performance class:
- Flexible application at different connection points
- Usage if direct visual contact to the process is required, e.g. during the precise setup or exact adjustment of process parameters
Thus, projects for mobile applications can now also be implemented that for example:
- Require the quantity schedule of the 270 series class
- Utilize scripts and archives
Features
The Mobile Panel 277 has the following features:
- High performance
- Bright 7.5" TFT display with 64K colors (resolution of 640 x 480 pixels)
- Operation via touchscreen and 18 membrane keys with LED as well as acknowledgment pushbutton - optional are STOP pushbutton, handwheel, key-operated switch and illuminated pushbutton
- Externally accessible USB interface
- Onboard PROFIBUS and PROFINET
- Short startup time following the docking.
By employing the optional rechargeable battery pack, the restart of the Mobile Panel - after a brief separation from the connection box - can be avoided.
- Through the connection point detection of the Mobile Panel, machine-specific HMI authorizations or actions can be executed depending on the connection point.
- Support of scripts and archives
- MultiMediaCard Slot
- Approx. 6 MB of user memory for large projects
- Non-volatile alarm buffer without battery
- Pocket Internet Explorer for the display of websites
- Based on Microsoft Windows CE 5.0
- Configurable starting with WinCC Flexible 2005 SP1 Standard
- Integrated 12Mbit/s MPI / Profibus interface
- Integrated Profinet interface providing
- Profinet communication to PLCs
- Profinet IO capability
- Use of WinCC Flexible Sm@rtService, Sm@rtAccess and Audit runtime options
- Larger user memory (6 MB), enabling larger configurations
- Scripts and Archives
- Support of .NET Compact framework 2.0 for own Applications (OPP)
- 5 online languages, including Cyrillic and Asian
Technical Details
HMI device |
Mobile Panel 277 |
Weight without packing |
approx. 1.7 kg, 1.8 kg |
|
|
|
Display |
|
|
Type |
Color TFT-LC Display |
Display area, active |
151.66 mm x 113.74 mm (7.5") |
Resolution |
640 x 480 pixels |
Colors, displayable |
64K |
Brightness Cotrol |
Yes |
Backlighting |
CCFL |
Half brightness life, typical |
50,000 h |
|
|
|
Input unit |
|
|
Type |
Touch-Screen, analog, resistive & Membrane keyboard |
Function keys |
18, with LEDs |
Enabling switch |
2-circuit, 3-level |
|
Connection voltage: 24 VDC |
|
Amperage, max.: 400 mA |
|
Amperage, min.: 10 mA |
STOP button (optional) |
2-circuit |
|
Connection voltage: 24 VDC |
|
amperage, max.: 500 mA |
|
Amperage, min.: 10 mA |
|
These are normally closed contacts. |
Handwheel (optional) |
1 |
|
50 Impulses per rotation |
Key-operated switch (optional) |
1 |
|
3 switch settings |
Illuminated pushbutton (optional) |
2 |
|
LED separately controllable |
|
|
|
Memory |
|
|
Application memory |
6 Mbytes |
|
|
|
Ports |
|
|
1 x RS 422/RS 485 |
Max. 12 Mbps |
1 x USB |
USB host; conforms to USB standard 1.1 (supporting low-speed and full-speed USB devices) |
|
Maximum load 500 mA |
1 x RS 45 |
for PROFIBUS DP |
1 x plug-in terminal strips (10-pin) |
for PROFIBUS DP |
1 x RS 45 |
for PROFINET |
1 x plug-in terminal strips (12-pin) |
for PROFINET |
|
|
|
Supply Voltage |
|
|
Supply voltage |
Via Connection Box |
|
|
|
Miscellaneous |
|
|
Fall height |
Max. 1.2 m |
Buffer time with internal clock |
|
Without rechargeable battery |
Approx. 3 days |
With rechargeable battery |
Approx. 6 months |
Connection Box |
DP |
PN |
Weight without packing |
approx. 500 g |
approx. 600 g |
|
|
|
Supply Voltage |
|
|
Rated voltage |
+24 VDC |
Range, permissible |
20.4 to 28.8 V (-15 %, +20 %) |
Transients, maximum permissible |
35 V (500 msec) |
Time between two transients, minimum |
50 s |
Power consumption Connection Box DP without Mobile |
|
|
Panel |
approx. 100 mA |
Constant current, maximum |
approx. 150 mA |
Power on current surge I2t |
approx. 0.5 A2s |
Power consumption Connection Box DP with Mobile |
|
|
Panel |
approx. 600 mA |
Constant current, maximum |
approx. 750 mA |
Power on current surge I2t |
approx. 0.6 A2s |
Enabling switch |
|
|
Connection voltage |
24 VDC |
Amperage, max. |
400 mA |
 Amperage, min. |
10 mA |
STOP button (optional) |
|
|
Connection voltage |
24 VDC |
Amperage, max. |
500 mA |
 Amperage, min. |
10 mA |
Fuse, internal |
Electronic |
Current load PLC-accompanying signals |
Max. 100 mA |
Recovery time |
After 1 s |
Ordering Data
Product Name |
Order Number |
Mobile Panel |
Mobile Panel 277 with Acknowledgment Pushbutton |
6AV6 645-0CA01-0AX0 |
Mobile Panel 277 with Acknowledgment Pushbutton and STOP Pushbutton |
6AV6 645-0CB01-0AX0 |
Mobile Panel 277 with Acknowledgment Pushbutton, STOP Pushbutton, Handwheel, Key-operated Switch and Illuminated Pushbutton |
6AV6 645-0CC01-0AX0 |
Connection Box (no product change): |
Connection Box DP Basic for Mobile Panel 177 DP and 277 |
6AV6 671-5AE00-0AX0 |
Connection Box DP Plus for Mobile Panel 177 DP and 277 |
6AV6 671-5AE10-0AX0 |
Connection Box PN Basic for Mobile Panel 177 PN and 277 |
6AV6 671-5AE01-0AX0 |
Connection Box PN Plus for Mobile Panel 177 PN and 277 |
6AV6 671-5AE11-0AX0 |
Connection Cable (no product change): Order numbers and prices are identical to the existing cables for the Mobile Panel 177 DP or PN |
Accessories |
Option Package Rechargeable Battery Pack for Mobile Panel 177/277 |
6AV6 671-5AD00-0AX0 |
Wall Mount for all Mobile Panels |
No product change; order number and price are identical |
Keyboard Labelling Strips |
6AV6 671-5BF00-0AX0 |
Package for the Labelling of 6 Devices (2 Sheets with 3 Sets each) incl. Replacement Stickers for Caps |
Service Package |
6AV6 574-1AA04-4AA0 |
Consisting of: |
1 x Blind Plug for Cable Duct |
2 x Set of PG Screws for Connection Box |
1 x Set of Screws for Connection Box Cover |
2 x Terminal Box (12-pin) |
1 x Terminal Box (3-pin) |
1 x Blind Cover for Connection Box |
Caps with Rubber Seal, Stickers for Caps |
Starter Package |
Starter Package 277 DP Plus |
6AV6 651-5EB01-0AA0 |
Consisting of: |
Mobile Panel 277 with integrated AcknowledgmentPushbutton, STOPPushbutton, Handwheel, |
Key-operated Switch and Illuminated Pushbutton |
Connection Box DP Plus |
Connection Cable DP, 10 m |
Wall Mount |
SIMATIC WinCC flexible 2005 SP1 Standard |
SIMATIC HMI Manual Collection |
Voucher for 1-Year Software Update Service |
Starter Package 277 PN Plus |
6AV6 651-5FB01-0AA0 |
Consisting of: |
Mobile Panel 277 with integrated AcknowledgmentPushbutton, STOPPushbutton, Handwheel, |
Key-operated Switch and Illuminated Pushbutton |
Connection Box PN Plus |
Connection Cable PN, 10 m |
Wall Mount |
SIMATIC WinCC flexible 2005 SP1 Standard |
SIMATIC HMI Manual Collection |
Voucher for 1-Year Software Update Service |
Further Information
For more information on the TP277 and OP277 and other SIMATIC HMI panels, please visit:
www.siemens.com/panels |