Industrial USB hub - Industrial Automation and Control - Siemens  |   11/23/2008 5:46 PM  
Hide Images  |  Print

The new 4 Port Industrial USB Hub is now available!

The Industrial USB Hub 4 primarily serves as an IP65 rated USB hub for the connection of peripheral devices to Multi Panels 277 and Panel PCs with integrated USB interface.
USB peripheral devices can be connected to the panel via the Industrial USB Hub 4 and operated without opening a control cabinet door.

USB Hub

Overview

By employing the Industrial USB Hub 4,

  • the simultaneous connection of up to four peripheral devices - such as USB stick, printer, keyboard, mouse, barcode reader - to the panel is possible 
  • the availability of the system to be operated is increased; the control cabinet door no longer has to be opened to connect peripheral devices; operations on the Multi Panel and Panel PC are possible without interruption 

Features

The Industrial USB Hub 4 has the following features:

  • 4 x USB 2.0 (500 mA)
  • IP65 (with lid closed)
  • Sam design as xP 277 panel
  • Viewing window to each interface
  • Vibration-resistant locking of connected USB cables and USB sticks 
  • One LED per interface for checking the data traffic
  • Sufficient interior room for convenient plugging and unplugging
  • Hardware for mounting to a top-hat rail 
  • External power supply
  • Easier and safer handling of the system to be operated

Ordering Data

Product Name

Order Number

Industrial USB Hub 4

6AV6671-3AH00-0AX0

 

 

Accessories

 

Service Package Industrial USB Hub 4

6AV6671-3EA01-0AX0

USB Flash Drive (512 MB)

6ES7 648-0DC20-0AA0

Further Information

For more information on the TP277 and OP277 and other SIMATIC HMI panels, please visit:
arrowwww.siemens.com/panels