| Safety Integrated - Industry Automation and Drive Technologies Overview - Siemens | 12/01/2008 5:50 PM | ||
Hide Images |
Print
|
![]() |
Safety IntegratedIt is the goal of the safety technology to keep potential hazards as low as possible for man, machine and environment. Siemens therefore offers seamless and integrated safety solutions for all industries. |
Seminar: Latest Standards for Designing Safe Machines
New standards and regulations may at first appear to be
a hindrance, but they also offer new opportunities. In the seminar "Latest
standards for designing safe machines", an experienced TÜV (German
Technical Inspectorate) speaker gives an insight into the practical application
of these standards and regulations, giving you legal certainty for the safety
engineering of your machine or plant. |
Process Safety with SIMATIC Safety Matrix V6.1
The SIMATIC Safety Matrix Version 6.1 engineering tool
is TÜV-certified up to SIL 3. It is designed for the configuration of safety
applications in the process industry and simplifies safety lifecycle management
from the analysis stage up to plant operation. Based on cause-and-effect methodology,
the Safety Matrix is especially suitable for processes with defined requirements
or events which require special safety reactions. It serves to describe and document
safety functions. Implementation in the safety program occurs automatically. |
New brochures for Safety Integrated
Two updated Safety Integrated brochures are available in
English and German: |
|
Function Example "Practical Application of IEC
62061"
The function example "Practical application of IEC
62061, explained using an application example with SIMATIC S7 Distributed Safety",
is available in German and English both on the Internet and in printed form.
You can obtain the printed copy from your contact partner (Order No. 6ZB5310-0NM0x-0BA0). |
|
Function Example "Safety Door without Guard Locking"
A safety-related SIMATIC S7-300 CPU is to monitor a safety
door according to Category 4 / PL e / SIL 3 in conjunction with SIMATIC ET 200S
standard and safety-related modules. Position switches without guard locking
are frequently used for dangerous machine movements with short braking times.
The function example includes the documentation and program code. |
| Page: | 1 | 2 |