Safety Integrated - Industry Automation and Drive Technologies Overview - Siemens  |   11/24/2009 0:25 PM  
Hide Images  |  Print

Safety Integrated

It is the goal of the safety technology to keep potential hazards as low as possible for man, machine and environment. Siemens therefore offers seamless and integrated safety solutions for all industries.
SIMATIC WinAC RTX F Failsafe Software Controller Successfully Deployed
SIMATIC WinAC RTX F failsafe software controller successfully deployed
Safety on the PC. How can that be achieved? Learn more in some videos:
Interview with the German Technical Inspectorate South (TUEV)
Positive feedback from SIPA Berchi in Italy
Interview held at the last Hannover Fair
Videos
WinAC RTX F for fail-safe, PC-based automation
WinAC RTX F for fail-safe, PC-based automation
SIMATIC WinAC RTX F is the first fail-safe, SIL 3-capable software controller for multi-discipline automation tasks on a PC-platform. With WinAC RTX F, Siemens combines its many years of competence in standard and safety engineering with the openness of a PC-based system.
In addition to safety, the availability of a machine/plant is also important. Here we recommend turnkey SIMATIC bundles based on the industrial PC 427C, HMI IPC 477C and S7-modular Embedded Controller EC31.
WinAC RTX F fail-safe software controller
SIMATIC Factory Safety
Easy Compliance with Safety Requirements
Easy compliance with safety requirements
So that you are well equipped to deal with the impending changes in safety regulations, we have put together a special measures packages to support you:
Details of the Siemens Automation Innovation Tour - Safety
Free E-learning for SIMATIC Safety Integrated
Standard-compliant documentation with the Safety Evaluation Tool
Fail-Safe SIMATIC WinAC RTX F Software Controller
Fail-safe SIMATIC WinAC RTX F software controller
With WinAC RTX F, the controller and PC applications - including the safety system - run on one platform.
- As SIMATIC PC-based controller: WinAC RTX F for the PC with Windows XP
- As controller for SIMATIC Embedded Automation:
On S7-mEC-RTX F in S7-300 design, pre-installed with Windows XP Embedded and fail-safe WinAC RTX F software controller, or On IPC427C-RTX F, the fail-safe embedded rail PC, pre-installed with Windows XP Embedded and fail-safe WinAC RTX F software controller.
more
Safety Evaluation Tool for Calculating Machine Safety
Safety Evaluation Tool
The free Safety Evaluation Tool for the standards IEC 62061 and ISO 13849-1 helps you to assess the safety functions of your machine quickly and reliably. The online tool has been tested by the German Technical Inspectorate (TÜV) and provides a range of safety functions. Certified Siemens safety components can be selected from a database or entered manually. The tool calculates the Safety Integrity Level (SIL) or Performance Level (PL) achieved. The result is a standard-compliant report for machine documentation.
more
Page: 1  |  2