Process Automation - Industry Automation and Drive Technologies Overview - Siemens  |   12/01/2008 5:28 PM  
Hide Images  |  Print

Process Automation

SIMATIC PCS 7, the proven, future-oriented process control system for all industries.
SIMATIC PCS 7 LAB Version V2
SIMATIC PCS 7 LAB Version V2
Laboratory work is characterized by frequently-changing experiments and test series in which valuable findings, data and parameters for series production are gathered. With the SIMATIC PCS 7 LAB, such processes can be automated both safely and efficiently and adapted rapidly and flexibly to changing requirements. The new follow-up system SIMATIC PCS 7 LAB V2 is even more compact and versatile. In addition to the SIMATIC ET 200M distributed I/O system, it also supports the ET 200pro with its high IP 65 degree of protection.
more
Brochure
New PROFIBUS Brochure
Brochure 'PROFIBUS - The perfect fit for the process industry'
The new brochure "PROFIBUS - The perfect fit for the process industry" is available in English and German as a print version and in French, Italian and Spanish as a PDF. The brochure gives you an overview of the most important characteristics of PROFIBUS and shows just how simple, resilient and reliable PROFIBUS is.
more
SIMATIC PCS 7 for Mining – State-of-the-art Automation in the Copper Mine
Brochure 'SIMATIC PCS 7 for mining'
Construction of the Spence copper mine was for BHP Billiton, Chile, the "project of the 21st century" and a unique chance to implement state-of-the-art technology. BHP Billiton's basic principle of "zero damage" coupled with maximum protection for workers, as well as rigorous performance requirements demanded an automation system featuring an especially high degree of availability and reliability. SIMATIC PCS 7 was the chosen solution for the automation demands of the mine, which has already become a milestone setting new standards for the future of the global mining industry.
more
PC-based Controller for Process Automation
PC-based controller for process automation
A newly-developed PC-based controller for process automation is now available. The SIMATIC PCS 7 AS RTX is a member of the SIMATIC PCS 7 controller family and offers the same system environment for engineering, visualization and communications. The new controller is based on the compact, rugged and zero-maintenance SIMATIC Microbox PC 427B and features the Windows XP Embedded operating system.
more
SIMATIC PCS 7 TeleControl Brochure
Brochure 'SIMATIC PCS 7 TeleControl'
The brochure gives an overview of the integration of telecontrol in the SIMATIC PCS 7 process control system. SIMATIC PCS 7 TeleControl combines the automation of central installations and the monitoring of distributed process areas into a single control console. The brochure is now also available in the Romance languages French, Spanish and Italian.
more
Page:   1  |  2