| PC-based Automation - Industry Automation and Drive Technologies Overview - Siemens | 12/01/2008 5:04 PM | ||
Hide Images |
Print
|
![]() |
PC-based AutomationOpen standards – PC-based automation integrates the most varied automation tasks on a common, PC-based platform. |
|
International Certification for SIMATIC PC/PG
Many products in use all over the world have to comply
with international standards. SIMATIC PC/PG are also tested according to stringent
regulations so as to be allowed to bear the CE label and/or to obtain the UL
approval. The White Paper answers the following questions: What does the CE label on SIMATIC PC/PG mean and what
has to be done to secure it?
What does the UL approval mean for SIMATIC PC/PG?
What other certifications are there for SIMATIC PC/PG?
|
|
SIMATIC PCs Available for Delivery with PROFINET Onboard
The SIMATIC PCs Microbox PC 427B
Box PC 627B / 827B
Rack PC 847B
Panel PC 477B / 677B
with the new PROFINET onboard option can be easily integrated into PROFINET networks and can thus communicate system-wide from the control level down to the process. The intelligent controller architecture with integral 3-port switch increases the system performance of the PCs and allows you to establish linear bus and tree topologies flexibly. The three PROFINET ports allow the connection of distributed I/O and drives or, alternatively, additional standard Windows devices. |
|
New Bus Module for SIMATIC Box PC 827B
A new bus module is now available for the SIMATIC Box
PC 827B. It enables the Box PC to accommodate 2x PCI and 3x PCIe x4 expansion
cards. The previous option with 4x PCI and 1x PCIe x4 is also still available.
The fast PCIe x4 slots provide a high data throughput of 1000 MB/s for data-intensive
applications such as framegrabber cards. The bus module can be selected as an
option in the PC configurator. |
|
Portrait Assembly Front Kit for SIMATIC Microbox PC
427B
The new portrait assembly kit facilitates installation
of the Microbox PC in the control cabinet using the smallest side, thus saving
on valuable installation space. When using this kit, the PC interfaces are easily
accessible on the front side of the installed Microbox PC. A dimensioned drawing
for planning inclusion of the Microbox PC in plants as well as notes on the mechanical
and thermal characteristics can be found in the Service&Support section. |
|
SIMATIC PC Brochure Available in 5 Languages
The revised SIMATIC PC brochure is now also available
in French, Spanish and Italian in addition to German and English. As well as
containing all the SIMATIC PCs it also includes the new PROFINET onboard option
as well as the new Flat Panel Pro in the IP 65 degree of protection. |
| Page: | 1 | 2 |