| Low-Voltage Controls and Distribution - Industry Automation and Drive Technologies Overview - Siemens | 12/01/2008 4:53 PM | ||
Hide Images |
Print
|
![]() |
Low-Voltage Controls and DistributionSiemens Low-Voltage Controls and Distribution offers you a comprehensive and innova- tive product line: from switching devices for load feeders, components for energy distri- bution, control and signalling devices up to complete cubicles systems. |
|
Updated Brochure for PAC3200 Multifunction Meter
The brochure (Order No.: E20001-A460-P307-V2-7600) now
also contains information on the following products:
SENTRON PAC3200 multifunction-meter with DC extra-low
voltage power supply and screw terminals
SENTRON PAC3200 multifunction-meter with AC/DC varying-voltage
power supply and ring terminal ends
SENTRON PAC RS485 expansion module
PAC3200 SIMATIC PCS 7 Library
|
|
The New K20 AS-interface Module with 4 Outputs
The range of highly compact K20 AS-interface modules has
been extended by another model featuring 4 outputs. The module is designed as
an A/B slave in accordance with AS-i Spec. 3.0. As a result, even a module with
4 outputs is now able to use the expanded address mode with 62 addresses. The
module comes with four M8 sockets for connection of the actuators. All it takes
for operation is a master that conforms to Spec. 3.0. |
|
New Driver SIMATIC PCS 7 Library PAC3200
SENTRON PAC3200 is integrated into the PCS 7 process control
system via PROFIBUS DPV1 and the certified PCS 7 addon module. The new driver "SIMATIC
PCS 7 Library PAC3200" facilitates the engineering for PCS 7. |
|
New Operator Languages for the Soft Starter SIRIUS 3RW44
The high-feature soft starter SIRIUS 3RW44 has been provided
with new operator languages. The parameters can now be set in 11 different languages,
making the soft starter suitable for operation on a global scale. The existing
languages of German, English, Spanish, Portuguese, Italian and French have been
supplemented by the new languages of Turkish, Russian, Greek, Dutch and Chinese. |
|
New Marine Certificates for the Soft Starter SIRIUS
3RW44
New marine certificates, including PRS certificates for
Poland, are available for the complete SIRIUS 3RW44 range of soft starters. |
| Page: | 1 | 2 |