| HMI Systems - Industry Automation and Drive Technologies Overview - Siemens | 12/01/2008 5:41 PM | ||
Hide Images |
Print
|
![]() |
Human Machine Interface Systems (HMI)SIMATIC HMI, the human machine interface, tells you what's going on where and lets you make the right decisions. |
SIMATIC WinCC – Leading Visualization System
with More Operator Convenience
SIMATIC WinCC Version 7.0 provides complete HMI functionality
under Windows XP, Vista and Windows Server 2003 for all industries - whether
for demanding single-user applications or complex multi-user solutions. With
Version 7.0, the multifarious graphic possibilities of the latest Microsoft Windows
Vista operating systems are consistently utilized in order to improve the software
ergonomics and operational reliability. Based on WinCC, more WinCC options and
WinCC add-ons are available. |
|
New Brochures for SIMATIC HMI
Updated brochures on SIMATIC HMI are now available in English
and German: |
Powerful, Scalable Visualization with Great Ease
of Operation
The SIMATIC WinCC visualization system has received significant
functional expansion in the latest Version 7.0. The fully scalable visualization
system now offers operation according to Windows Vista, simple language switching,
powerful analytical functions and an integrated Microsoft SQL server archive
database. In the standard packages the number of power tags has been doubled
from 256 to 512 and from 1024 to 2048. |
Distributed Operator Control by SIMATIC WinCC with
SIMATIC Thin Clients
A production plant should be equipped with five distributed
operator terminals. All data should be stored centrally on one server. The operator
terminals are located at different locations in the production plant, even in
rough environments. This example shows how SIMATIC Thin Clients can be used in
combination with WinCC. |
New Premium Add-ons for SIMATIC WinCC
Four new Premium Add-ons expand the range of options for
the SIMATIC WinCC SCADA system: Historian CONNECT ALARM
transfers alarms and events from WinCC and WinCC flexible stations to the SIMATIC
IT Historian.
PM-OPEN IMPORT enables
the user to import WinCC flexible archives automatically into the WinCC System.
WinCC powerrate provides
the basis for continuously reducing energy consumption, thus lowering energy
costs.
B.Data is a modular and
industry-independent energy management and operation information system for industrial
plants.
|
| Page: | 1 | 2 |