Synchronous motors 1FT6
Universal motor for medium power precise applications with natural cooling, forced ventilation and water cooling
The 1FT6 motors are permanent-magnet synchronous motors that have a very small torque ripple and an almost constant torque characteristic. The motors are available in a wide range of powers.
1FT6 synchronous motors - for all high-performance motion control applications
- Triple overload
(with natural cooling) over a large speed range
- Very high surface quality on the workpiece
through high radial eccentricity and low torque ripple
- High degree of protection
(up to IP68)
1FT6 synchronous motors - overview of the product range
| Rated speed*: |
1,500 - 6,000 rpm |
| Rated power*: |
0.2 - 118 kW |
| Static torque*: |
0.4 - 700 Nm |
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
|
1FT6 synchronous motors - typical areas of application
- High-performance machine tools (e.g. fine milling, for very high turning and grinding quality)
- Production machines with high demands on dynamic response, precision and flexibility (e.g. injection molding machines, printing machines, packaging machines)
Further Information
1FT6 synchronous motors as geared motors