Induction motors 1PM4
Compact motor for high speeds with a hollow shaft and liquid cooling
The 1PM4 motors are induction motors with a hollow shaft. They satisfy the highest demands on maximum speed, smooth-running and vibration properties. The motors are prepared for the mounting of a rotary inlet for feeding liquids (cooling lubricants) through the rotating motor shaft for the internal tool cooling. The motors are optimized for applications with extreme ambient conditions (temperature, pollution, humidity) that do not permit air cooling.
1PM4 induction motors - the liquid-cooled hollow shaft motors
-
Internal tool cooling
-
Short ramp-up and braking times
-
Can be used universally also under extreme ambient conditions
1PM4 induction motors - overview of the product range
| Max. speed*: |
Up to 18,000 rpm |
| Rated power*: |
3.7 - 27 kW
|
| Rated torque*: |
24 - 172 Nm
|
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
|
1PM4 induction motors - typical areas of application
Main spindle drive for machine tools (directly coupled) with internal tool cooling or directly driven tools with internal cooling.
For applications
- With extreme ambient conditions
- In which the environment may not be subject to a thermal load