Open for further tasks
SIMOTION P - PC-based
SIMOTION P350 is a PC-based motion control system.Windows XP Professional is used as operating system, with a real-time expansion for SIMOTION - ready for operation without any protracted installation. In this way other PC applications can run at any time in addition to the SIMOTION machine applications:
For example, the SIMOTION engineering system, an HMI system, an operator application, a process data evaluation system, standard PC application, etc..
Several panel versions are available to operate the industrial PC SIMOTION P350. The drives and I/Os are optionally connected via PROFIBUS or PROFINET.
SIMOTION P provides the following benefits:
- Gain in performance
through high-performance PC processor architecture
- Operational reliability even during the most extreme thermal and mechanical conditions
through the use of components suitable for industrial use
- Open architecture
for standard applications based on the Windows operating system
SIMOTION P – Typical areas of application
Due to its industrial PC-based technology, the P350 is particularly well suited for:
- Requirements of openness in the PC environment
- Requirements for control and display on hardware
- Comprehensive data management, evaluation, and reporting
- High-level requirements for remote diagnostics and remote operator control