SIMOTION C - Controller based - Motion Control Systems - Siemens  |   12/01/2008 5:50 PM  
Hide Images  |  Print
Modular and flexible use

SIMOTION C - Controller based

SIMOTION C - Controller based

SIMOTION C is a Motion Controller in S7-300 modular design. It already has four interfaces for analog or stepper drives and several digital inputs and outputs onboard. The C230-2 or the C240 can also be expanded with I/O modules from the SIMATIC S7-300 range. Two PROFIBUS interfaces with PROFIdrive and an Industrial Ethernet interface provide numerous options for the communications.
Compared to the C230-2 the C240 has a higher performance, increased memory sizes and an enhanced functionality of the onboard peripherals.

SIMOTION C provides the following benefits:

  • Flexible use
    through utilization of the SIMATIC S7 range of modules and
    therefore optimum adaptation to the automation task
  • Universal drive link
    for servo drives (digital and analog connection)
    or for stepper drives
  • Easy to use
    through user-friendly operation and
    uncomplicated, fanless construction

SIMOTION C – Typical areas of application

Due to its modular design, the C230-2 is extremely flexible and can be used to satisfy many requirements, in particular:
  • Highest level of freedom for drive selection (e.g. for Retrofit-Applications)
  • Extremely broad range of process signals
All about SIMOTION C