Complete torque motors 1FW3 - The complete torque motor for applications with high torques - Motion Control Systems - Siemens  |   12/01/2008 4:37 PM  
Hide Images  |  Print

Complete torque motors 1FW3

The complete torque motor for applications with high torques

Complete torque motors are permanent magnet AC synchronous motors that are used as a replacement for hydraulic and conventional electric drives, consisting of electric motor and gearbox or belts. They are especially suited for use as direct drives in applications with a torque range of 100 Nm to 7000 Nm at speeds of 50 to 1700 rpm.
1FW3 complete torque motors are delivered factory-assembled.

1FW3 complete torque motors - for use as direct drives

  • Can be controlled directly as there is no longer any elasticity in the drive chain
  • No mechanical transmission elements such as couplings or gearboxes required

1FW3 complete torque motors - overview of the product range:

Rated speed*: 150 - 800 rpm
Rated power*: 3.1 - 177 kW
Static torque*: 105 - 7,350 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FW3 complete torque motors - typical areas of application

  • For use in production machines (e.g. extruders, paper processing machines, injection molding machines)
  • High torque and direct connection via flange

All about Complete torque motors 1FW3
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?