Induction motors 1PH7 - Compact induction motors with forced ventilation and solid shaft - Motion Control Systems - Siemens  |   12/01/2008 4:39 PM  
Hide Images  |  Print

Induction motors 1PH7

Compact induction motors with forced ventilation and solid shaft

The 1PH7 motors are induction motors with compact dimensions. The motors have a high power density at low construction volume. The 1PH7 motors are available in a broad power, speed and option range. The motors have excellent smooth-running and vibration properties and a high resistance to transverse forces.

1PH7 induction motors - the compact motors with high degree of protection

  • Require very little space
  • High resistance to transverse forces
  • Low maintenance costs

1PH7 induction motors - overview of the product range

Rated speed*: 400 - 2,900 rpm
Rated power*: 3.7 - 385 kW
Rated torque*: 22 - 2,480 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1PH7 induction motors - typical areas of application

  • Main spindle drive for machine tools
  • Production machines (e.g. hoist drives, high bay racking systems, printing machines, wire-drawing machines, extruders, winding applications, etc.)

All about Servomotor 1PH7
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?