AC converters - Motion Control Systems - Siemens  |   12/01/2008 5:31 PM  
Hide Images  |  Print

AC converters

drives Converters that meet all technological and dynamic requirements in various branches of mechanical engineering


SIMODRIVE 611
SIMODRIVE is a converter system which can be configured flexibly, meeting maximum requirements with regard to the dynamic response, speed range and smooth running characteristics
SIMODRIVE POSMO
SIMODRIVE POSMO reduces the control cubicle volume and minimizes the configuring and cabling expenditure.
SIMOVERT MASTERDRIVES
SIMOVERT MASTERDRIVES are AC drive converters. They transform AC motors into high-accuracy variable-speed drives. This series of drives is designed for worldwide use. They are suitable for all supply voltages from 230 to 690 V and are certified worldwide.
Convenient and Economic Positioning:
SINAMICS S110
SINAMICS S120
Related topics