EuroMold 2007 - Motion Control Systems - Siemens  |   12/01/2008 4:49 PM  
Hide Images  |  Print
Give your ideas perfect form

EuroMold 2007

euromold logo

Under the motto

"Productivity in Motion"

we invite you to visit us at the
  EuroMold 2007
  (International Trade Fair for Tool and Mold Making)
  taking place from December 05 to 08 2007
in Frankfurt/Main, Germany.

Our trade booth: Hall 8.0 / Booth No. H36

In Hall 8.0 we will be displaying live a milling machine with SINUMERIK and the 5-axis machining of a complex workpiece with a highest degree of precision and surface quality. In addition, we well be presenting precisely tailored solutions for toolmaking and moldmaking with focus on hight-speed cutting (HSC). The whole process chain "CAD/CAM - CNC machine - Workpiece" will bei displayed on our booth . Finally, our presense wil be completed with SINUMERIK functionality from our solution partner Renishaw.

Euromold trade booth

Special booth Mold+Die Center in Hall 6.0 / Booth No. D122

On the special booth Mold+Die Center in Hall 6.0 / Booth D122 we also show the entire process chain "From design via proto-type to series production".
We give a live demonstration of a five-axis machining center using SINUMERIK to machine a complex shape: "Coral". This will be presented together with our partner Open Mind using milling machines of the Franken company. Siemens demonstrates the full injection molding solution with SIMOTION, SINAMICS and drives using a fully electric injection molding machine.

Further information

on the EuroMold trade show is available at www.euromold.com.