Linear Motors - 1FN Linear Motors - Motion Control Systems - Siemens  |   12/01/2008 5:40 PM  
Hide Images  |  Print

Linear Motors

1FN Linear Motors

1FN Linear Motors

Linear motors enable maximum precision and dynamic performance in motion control tasks. Together with the SIMODRIVE 611D converter an optimum drive system has been created especially for the requirements of machine tools and with SIMODRIVE 611U for production machines. These drives are system-tested. Selective enable is possible for operating linear motors on MASTERDRIVES MC.

Features

  • Very high traversing speed up to 800 m/min
  • Extremely dynamic
  • Excellent precision
  • Degree of protection IP65
  • Saving on mechanical transmission elements such as leadscrew, coupling or belt
  • Maximum forces up to 20700 N per motor

All about 1FN Linear Motors
SPS/IPC/DRIVES 2008
SPS Motion Control Solutions at SPS/IPC/DRIVES 2008
Motion Control Motors
Motion Control Motors
Do you know about our range of motors for Motion Control applications?