SIMODRIVE 611 digital - Motion Control Systems - Siemens  |   12/01/2008 5:35 PM  
Hide Images  |  Print

SIMODRIVE 611 digital

The SIMODRIVE drive system provides numerous functions for feed and main spindle applications with analog and digital control.


SIMODRIVE 611 Digital

Here is a selection of these functions.

Starting Lockout
To prevent an unexpected restart after the drives have been stopped, a starting lockout is integrated in each drive module. The starting lockout blocks the power transistors by a circuit approved by the Statutory Industrial Accident Insurance Institution. This interrupts the power supply to the motor. In conjunction with a suitable external interlocking circuit, it is possible to construct a machine control in accordance with prEN 954, category 1 or 3 and under certain conditions category 4. Using the starting lockout, it is possible to implement the "Safe operating stop" function.
C-axis operation
Traverse to fixed stop
Gantry Operation
The gantry operation function implements the synchronous traversing of two mechanically coupled machine axes via independent axis drives. Only one axis is programmed but both gantry axes traverse as if they were a single axis. Several gantry axis pairs can be generated.
Weight Compensation, Electronic
The electronic weight compensation permits fixing of a suspended axis without a mechanical compensation weight. By injecting an additional torque setpoint, the compensation control of the axis is started immediately after it is enabled and the axis then maintains its position.
Start-up Support
For easy start-up of the main spindle and asynchronous modules, a start-up software for PC/PG is available. Using this software, the drives can be started up and optimized under menu-guidance. For asynchronous modules, an optimum controller setting is calculated after input of the electrical basic data of the motor.
Master/slave operation
Parameter Set Switchover
With SIMODRIVE 611 main spindle controls, asynchronous motor modules and digital feed controls, various setting values of the control with up to eight parameter sets are available, such as:
  • Speed control parameters
  • Filter settings
  • Alarms and monitoring functions
  • Current and power limits
Oscillation
Positioning on external zero mark
Slip monitoring in master/slave operation
Setpoint Smoothing Filter
With the current and speed setpoint filter (low-pass filter or band-stop filter) it is possible to attenuate resonance of the drives. In this way, the control parameters can be optimized for the machine mechanics and full use can be made of the dynamic response of the control-drive system.
Spindle positioning
Star/delta circuit
Synchronous spindle
Monitoring of Operationally Critical Parameters
During operation, parameters and conditions can be monitored for violation of permissible limits in all drive modules. The parameters and states include:
  • Motor temperature
  • Heatsink temperature
  • Speed, torque and current limits
  • User-defined values
Feedrate as main spindle

Explanation of symbols:

included in the basic configuration
Option or accessory

All about SIMODRIVE 611 digital