SIMOTION Function Library - Motion Control Systems - Siemens  |   12/01/2008 5:55 PM  
Hide Images  |  Print

SIMOTION Function Library

function lib

The Function Library is independent of industry sectors and subdivided into several sub-libraries

Sytem Function Library

The System Function Library is the library which extends the system functions of SIMOTION on the basis of standard functions (e.g. control blocks) resp. enables the integration of special I/Os (e.g. integration of function modules FM and communication modules CP, POSMO A, etc.).

Motion Function Library

The Motion Function Library is the library for standard functions used to control axes.

Mechatronic Funktion Library

The Mechatronic Function Library contains mechatronic standard functions (e.g. drum feed).

  • Examples
    The examples show how to handle the SIMOTION system (e.g. the integration of HMI systems)
  • Applications
    The applications show the use of SIMOTION functions on the machine.

All about SIMOTION Function Library