Complete linear axis –profile rail slide LTS - Profile rail slide LTS with 1FN3 linear motor - Motion Control Systems - Siemens  |   11/23/2008 4:07 PM  
Hide Images  |  Print

Complete linear axis –profile rail slide LTS

Profile rail slide LTS with 1FN3 linear motor

Tisch 2

The profile rail slide LTS is a complete preassembled linear axis based on 1FN3 linear motors from Siemens that has been developed in close cooperation with SKF. This all-in-one solution comprises linear guide, slide, 1FN3 linear motor, encoder and energy chain and can be ordered from SKF.

Highly precise and ready-to-install linear complete solution:

  • Read-to-install complete solution for linear movements incl. linear guide, slide, linear motor, encoder and energy chain
  • Self-cooled 1FN3 linear motor with cooling ribs, integrated in the Siemens drive technology (engineering / commissioning tools)
  • The complete solution can be tailored to meet specific customer requirements in cooperation with SKF

Typical applications

Laser machining operations, such as cutting, marking or rapid prototyping as well as electronic production processes, e.g. fitting, bonding, inspection

Further information can be obtained from SKF:

All about Profile rail slide LTS
Further information can be obtained from SKF: