SIMATIC Panel PC - embedded-automation - Siemens  |   11/23/2008 2:34 PM  
Hide Images  |  Print
Embedded Automation

SIMATIC Embedded Panel PC –
Powerful Industrial PCs with brilliant displays


Turnkey system based on SIMATIC  PC 477 EmbeddedBased on the Panel PC 477B Embedded SIMATIC HMI offers two fully tested turnkey systems. Make considerable savings on the catalog price of the components by purchasing these complete systems.


Panel PC 477B-HMI

Turnkey system comprising: When ordering the Runtime Software you can choose between licenses with 128, 512 or 2048 Power Tags.
In addition the Runtime Options  WinCC flexible/Archives and  WinCC flexible Recipes are included in delivery.


Panel PC 477B-HMI/RTX

Turnkey system comprising: When ordering the Runtime Software you can choose between licenses with 128, 512 or 2048 Power Tags.
In addition the Runtime Options  WinCC flexible/Archives and  WinCC flexible Recipes are included in delivery.
SIMATIC WinAC RTX supports the integrated PROFIBUS- and Ethernet-Interfaces of the Panel PC 477B.


 Additional Information
Online Catalog