Approvals and Certificates - Industrial PC SIMATIC PC - Siemens  |   11/23/2008 1:17 AM  
Hide Images  |  Print
SIMATIC Industrie-PC

Approvals and Certificates

more support with SIMATIC PC and Approvals/Certificates Approvals, Certificates and Manufacturer Declarations of Siemens A&D

All SIMATIC PC approvals and, of course, all approvals/certificates pertaining to the
entire range of automation and drive technology are contained in our
more information in addition after continuing jumpapproval and certificate database.


more support with SIMATIC PC and manufacturer declarations Suited for Linux SIMATIC PC manufacturer declarations "Suited for Linux"

For operation under Linux, some of our SIMATIC PCs were tested with a specially
selected version of Linux. The achieved results, the use of additionally required
drivers as well as background information on the installation documented in the manufacturer declaration "Suited for Linux".
The tests were performed according to a particular strategy for hardware based on the strategy by Karl Bunnell, Novell Cool Solutions Feature more information in addition after continuing jumpwww.novell.com

To learn which SIMATIC PC was tested for which Linux version, please refer to the respective manufacturer declarations "Suited for Linux":
 
 Items:  Languages
 SIMATIC Box PC
   Microbox PC 420    
     Manufacturer declarations "Suited for Linux"  DE  EN
   Microbox PC 427B    
     Manufacturer declarations "Suited for Linux"  DE  EN
   Box PC 627  
     Manufacturer declarations "Suited for Linux"  DE  EN
   Box PC 627B    
     Manufacturer declarations "Suited for Linux"  DE  EN
   Box PC 827B    
     Manufacturer declarations "Suited for Linux"  DE  EN
 SIMATIC Rack PC
   Rack PC IL 43  
     Manufacturer declarations "Suited for Linux"  DE  EN
   Rack PC 547B  
     Manufacturer declarations "Suited for Linux"  DE  EN
   Rack PC 840 V2  
     Manufacturer declarations "Suited for Linux"  DE  EN
   Rack PC 847B  
     Manufacturer declarations "Suited for Linux"  DE  EN