High system availability - Industrial PC SIMATIC PC - Siemens  |   11/24/2009 5:12 PM  
Hide Images  |  Print

Enhanced System Availability.
For an increase in your productivity.

The consequential costs of system failures and downtimes are essential aspects when analyzing the total cost of ownership (TCO) of your automation solution. The decisive factor for the economic efficiency is the permanently high availability of your system. Via a range of special and matched hardware and software options, the user is able to easily and reliably optimize the system availability of his PC solution in a way which ensures that all his individual requirements are met.



Enhanced system availability - count on maximum reliability!
For an effective early detection of potential failures and a minimization of actual downtimes, we offer you a graded concept. It consists of hardware and software expansion options which have been especially developed for SIMATIC PCs and individually increase your system availability in accordance with your safety requirements. The effort will be worth it as components such as the DiagMonitor for a permanent self-diagnosis or a second hard disk for additional data backup offer a plus in safety. This way, the system availability options contribute to a considerable minimization of the system's overall costs (TCO), following the motto: "Minimum expenditures, maximum effect".



 Avoidance of potential failures
AufzählungUninterruptible power supplies (UPS)
AufzählungFlash disk systems as save mass storage
AufzählungRAID1 mirror disks system
AufzählungDiagnostic and reporting functions with SIMATIC PC DiagMonitor
 Minimizing downtimes
AufzählungSecond hard disk
AufzählungSIMATIC PC/PG Image Creator
AufzählungADDM A&D DataManagement
AufzählungSIMATIC PC/PG Image & Partition Creator
AufzählungSIMATIC PC BIOS-Manager