more defined Continuity - Industrial PC SIMATIC PC - Siemens  |   11/24/2009 3:13 PM  
Hide Images  |  Print

more defined Continuity

The decision for SIMATIC PCs will give you a long-time pleasure. After all, when developing our solutions, we put special emphasis on the following aspects: Long service life and compatibility.

Defined continuity
As early as during the preparations for the development of the motherboards, we explicitly take the roadmaps of our suppliers into account. Thanks to the in-house development and production, Siemens is able to control the innovation steps more efficiently and adjust them to the market requirements. The communication of the product roadmaps systematically and actively supports you, as the user, with the migration of your PC solutions.

Motherboards from our internal development and production stands for continuity Long-lasting concepts
With a motherboard life cycle of up to 5 years, you are able to realize long-term concepts. Upon request, we will continuously provide you with systems tailored to a special application, so-called design-freeze-systems - complete and ready-for-operation. The availability of spare parts for most SIMATIC PC models is ensured for a duration of 5 years.

Compatibility in hardware and software
Siemens industrial PCs are not only compatible with their predecessors in terms of mechanical dimensions, as far as reasonable, they also offer you an additional advantage of a comfortable migration thanks to the usually high interface compatibility. Even now, some new PC models still offer you ISA slots and PS/2-, COM or LPT interfaces.
Also when it comes to software, SIMATIC PCs show a high compatibility. They are, for example, still equipped with operating systems such as DOS or Win NT and can also use modern software such as SIMATIC PC DiagMonitor under Win 98SE, NT or 2000. SIMATIC PCs are long-term investments, by means of which long-lasting machine and system concepts can be realized.

SIMATIC PC - more industrial PC