|
|
|
Centralized PC IO peripherals
For especially high-speed and real-time-enabled measuring, open-loop and closed-loop control tasks, the SIMATIC Microbox PC can be expanded modularly and
flexibly with centralized IO peripherals. The encoders/counters and digital and analog IO modules are integrated extremely compactly via PCI-104
expansion slots using an expansion rack. In the maximum configuration this allows the integration of up to 120 analog IO, 320 digital IO, and 12 encoder/
counter interfaces.
|
|
 |
|
SIMATIC PC CompactFlash
Application of PCs in industrial environments needs rugged systems in order to minimize a down times production. A possibility for improving the industrial compatibility and system availability of SIMATIC PCs even further is to use compact flash drives instead of hard disk drives.
|
 |
SIMATIC PC USB-FlashDrive
The 1 Gbyte USB-FlashDrive (USB 2.0) for SIMATIC PCs/PGs is a
reliable storage medium for mobile data transport with a robust
metallic housing. Easy in handling by Plug & Play the USB-FlashDrive
is flexible and useable immediately, even as boot medium or in
lowmaintenance applications which must do without floppy or optical drives.
|
|
 |
|
Flat Panel Monitors
As a mere display unit or optionally with touch operation, the flat panel monitors with brilliant 12", 15" and 19" displays are the ideal add-on for all SIAMTIC PCs. Thanks to their scratch-resistant, anti-reflective mineral glass screen and a 24 V DC power supply, they are particularly suitable for industrial applications in machine proximity.
|
 |
SIMATIC PC Keyboards
Whether 19" slide-in, full-stroke or IP 65 membrane keyboard, SIMATIC PC keyboards present the ideal input devices. They connect the comfort of an office keyboard with the EMC strength of an industrial device and comply with the requirements in accordance with CE industry.
|
|
 |
|
3-Button Mouse
Also for the mouse, we offer you more than the standard: the 3-button mouse with wheel and PS/2 interface or alternatively with optical sensor in combination version with USB and PS/2 interface.
|
 |
SIMATIC PC - the more industrial PC
|