Image Creator - Industrial PC SIMATIC PC - Siemens  |   11/23/2008 1:27 AM  
Hide Images  |  Print

Minimizing downtimes ...

... with SIMATIC PC Image Creator

The SIMATIC PC Image Creator makes taking preventive backups of the hard disk contents mere child's play.

It is made even more simple and straightforward by using the carefully optimized operating menus, the clear, easy-to-read "Getting Started", and a completely new "Virtual Manual".

SIMATIC PC Image Creator


 Advantages

  • Easy, menu-driven backup of hard disk contents and partitions (no special knowledge required).
  • Fast, bit-for-bit recreation of the most recently backed-up data saves time when reinstalling and considerably reduces the downtime.
  • Simple duplication of complete software installations (images) from other devices with the same features and same intended use, so that entire devices can be quickly exchanged during servicing.
  • Hard disk image is backed up onto an additional storage medium (2nd hard disk, integral CD burner, external USB drive) or restored from this drive onto the hard disk.
  • Menu-driven creation of a LAN connection to a server drive or to a PC connected directly by crosslink cable.