Preventing potential failures ...
... with Flash disk systems

If temperature, vibration and impact stability requirements are high, secure data management on mass storage media without rotating parts is advisable. These more stringent requirements mean that a standard hard disk is less suitable, so a flash disk is the preferred solution.
A "flash disk" is an electronic mass storage medium in which the data is retained even when the supply voltage is removed.
Such systems need to be designed specifically to match the intended application. Your sales contact for SIMATIC industrial PCs will be happy to help you make the best choice for your application.